Connectors


Pneumatic Fittings, Specialty One Touch Fittings, PTFE Fittings and Tubing

The SMC connector line includes inch and metric one touch fittings, fitting manifolds, and tubing available in multiple colors, sizes, and materials:

  • Comprehensive line of inch or metric sized fittings, speed controllers, and tubing
  • Includes clean room options and a broad set of specialized fitting and tubing options
  • Integrates one-touch fitting technology in both pneumatic fittings and speed controls
  • Provides stainless steel fitting and brass fitting options
  • Improves energy consumption, by providing lower pressure return stroke options

SMC is your single source option for all of your pneumatic fitting and tubing needs.

One Touch Fittings

 

KQ2 one touch fittings, and quick connect fittings

General Purpose Fittings

SMC One-touch fittings come in metric and inch size fittings and are available in a wide variety of sizes, body styles and thread types. The specially designed packing provides positive sealing under pressure without the reduced flow common with compression fittings. SMC offers one touch fittings in a number of special environments such as anti-static, flame resistant, clean room and food service fittings.

Series: KQ2, KJ, KA, KE, KG, KP, KR

 

rotary or swivel fittings, and clean room fittings

Specialty Pneumatic Fittings

Specially designed one touch fittings are available for use in demanding pneumatic application environments. TEFLON™ fittings are available for use in clean room environments and swivel fittings can be used for rotary applications. Spark resistant fittings are appropriate for use in welding operations.

Series: H/DL/L/LL, KF, KK, KS, KW, KX

KQB2 Stainless and Brass Fittings

 

Stainless Steel and Brass Fittings

The SMC brass fittings and stainless steel one touch fitting series are compact and lightweight. These two options offer even more configuration variations of one touch fitting designs and tube sizes than the earlier KQG series. These brass and stainless steel fittings are versatile working with the following tubing: FEP, PFA, nylon, soft nylon, polyurethane, and polyolefin.

Series: KQB2, KQG2

 

Fitting manifolds allow multiple tubing assemblies to be connected

Manifolds

Manifolds allow multiple tubes to be connected or disconnected in a one touch operation without tube connection errors. The time required for connection and disconnection is substantially reduced.

Series: DM, KB, KC, KDM, KM, KRM, M

 

Controllers

 

Flow controls, speed controls allow reduced air cylinder speed

Speed Controllers

SMC speed controllers have a broad range of applications and specialty focus such as flow control use at low speed, and with residual pressure. Further options within the series include a built in one-touch fitting, an integrated pilot check valve, a meter-in and meter-out dual flow control, a stainless steel option. With the ASR series, the environmentally conscious consumer can reduce air consumption by 25% through the inclusion of a quick supply exhaust valve.

Series: AS, ASR, ASD, ASP, ASV, ASN2, AK, AQ

 

 

Tubing Designed for Use with SMC One Touch Fittings

Nylon tubing, PTFE fluro-resin tubing, and polyester tubing

Tubing

SMC manufactures Fluoro-resin tubing for use in environments involving high temperatures and/or corrosive fluids. Tubing is also available in a number of other materials both with and without reinforcement for use in standard applications. SMC fittings incorporate a positive tube seal while the fitting is under pressure which allows polyurethane tubing to be used.

Tubing is available in sizes of 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", and 1/2". Metric tubing sizes of 3.2, 4, 6, 8, 10, 12, and 16mm are available.

Tubing Series:
Polyurethane Tubing: TAU, TCU, TFU, TIUB, TU
Nylon Tubing: T, TAS, TIA, TISA, TRS, TS
Spark Resistant Tubing: TRB, TRTU, TRBU
Coaxial Tubing: TW
Polyolefin Tubing: TPH, TPS
Moisture Control Tubing: IDK

 

High Purity Fittings and Tubing

 

TIL High purity tubing created from flouropolymer materials

High Purity PTFE Tubing

Utilizing high grade, high purity fluoropolymer for its extrusion (see SMC for details) SMC's TIL Series tubing meets the most stringent industry standards for cleanliness, including SEMI F57. The internal surface finish and overall manufacturing quality set the standard.

Series: TIL, TL

LQ3 fittings for copper sulfate and DI Water applications

High Purity Fittings

SMC's flagship fluoropolymer fitting, Series LQ3 is now the default standard at the world's largest semiconductor OEM and end user customers. The robust, leak-free mechanical structure and high purity swept flow characteristics make LQ3 the new industry standard in critical fluid management. LQ3 is suitable for a wide range of applications including semiconductor, automotive, genetic engineering, textile, hydrogen fuel cells, and many others.

Series: LQ3