Air Dryers

Compressed air contains moisture (water vapor, droplets), oil, debris and other foreign matter. Filters and mist separators can be used to remove droplets, oil, debris and so on, but a dryer is necessary to remove water vapor.

SMC dryers are insurance for down stream components, and in the long run, allow for sustainable performance/production for an end customer.

idfbe100

Refrigerated Dryers

IDF refrigerated air dryers feature compact and quiet construction, a stainless steel heat exchanger, ozone friendly refrigerants, and a very low pressure drop. Constructed to be in compliance with the Montreal Protocol Regulations, the IDF uses refrigerants R134a and R407C (R22) to prevent any damage to the earth's ozone layer and can accommodate an inlet temperature of 104°F.

Series: IDFB, IDF

 

 
IDG_100

Membrane Air Dryers

The IDG membrane air dryer series is compact, lightweight, and space saving. They contain no moving parts, vibration or heat discharge and do not require electricity. Further features include a built in silencer for purge discharge as well as a built in color-coded dew point indicator, and an optional one-touch fitting exhaust.

Available as a single unit or in combination style: IDG/M - mist separator and micro mist separator with a single unit, or IDG/V - regulator with the IDG/M model.

Series: IDG

 

dryer_IDU

High Temperature Refrigerated Dryers

Series IDU provides a stable supply of dry air even under high demand conditions with an inlet air temperature of 140°F. The IDU's stainless steel heat exchanger improves corrosion resistance. Each unit is also equipped with an evaporation thermometer as a standard feature.

Series: IDU

 

dryer_ID

Heatless Air Dryers

Heatless air dryer (desiccant air dryer) ID series is best when dry air with a low dew point is needed. Supply dry air with a low dew point below 86°F. Air dryer series ID is compact and light weight without heater and electric control board. Possible to check the outlet dew point with the indicator. (Self-regenerative style allows for easy maintenance.)

Series: ID