Electrical Products


Including Electronic Pressure Regulators, and Pressure Sensors

electronics_ITV

Electric Regulators and Switches

Featuring a lightweight design, the ITV provides precise pressure control proportional to an electrical input signal. It also incorporates in analog or switched output for feedback as well as in easy to read LED display. Two sizes are currently available to meet different flow requirements.

Series: ITV

 

electronics_switches

Pressure Switches

The SMC pressure switch series has been designed to meet the diverse needs of our customer base. Various options include IP65 protection, 2 color display, fluid switch, stainless construction, and high purity options. A compact size option also exists. Applications for pressure switches include areas such as positioning, leakage testing, and supply pressure verification.

Series: ISE10, ISE30A, ISE40A, ISE70/75, ISE80, ISE50, ISE60, ISE3, ISE1, ISE2, PS1000, IS10, IS3000, ISG

Click here to access Digital Pressure Switch Setting System Tool.

 

electronics_vacuum

Vacuum Switches

Vacuum switches are widely used for automatic vacuum control for air and inert gases. SMC vacuum switches can be used for small electrical loads such as relays and programmable controllers. Other features include easy electrical wiring, wide calibration range, high frequency operation and long life.

Series: ZSE10, ZSE30A, ZSE40A, ZSE80, ZSE50, ZSE60, ZSE3, ZSE1, ZSE32, ZSM1

 

electronics_flow

Flow Switches

The SMC series of flow switches are applicable with a wide range of fluids including water, deionized water, and wetted metal parts materials such as copper, alloy, and stainless steel. Some features across the series include integrated flow adjustment valve and temperature sensor, 3 color display, and optional compact sizes.

Series: PF2A, PF2D, PF*W, IF, IFW

Click here to access Digital Pressure Switch Setting Help Software.

 

8597a100

 

Ultrasonic Flow Sensors

SMC's new InfiniFlowâ„¢ ultrasonic flow sensing technology incorporates a cutting-edge contra-propagating cross-correlation measurement method. This technology is up to 20 times faster than the industry standard.

Downloads (Right-mouse-click, file save-as)
Latest Release Infiniflow Software: InfiniLink

2010 Release Infiniflow Software (for legacy customers): InfiniLink

Please contact your SMC Sales Representative is you are unsure of the version to download.

Communication Cable: LFU20-DUN01946
Driver: CDM20600

Series: Ultrasonic Flow Control LFU, LLD2A