Solenoid Valves & Valve Manifolds


High Speed Solenoid Valves, Serial Interface Valves, and Media Valve Design Innovation from SMC

SMC's solenoid valves and manifolds offer industry leading valve performance advancements such as remarkably high flow capacities from very compact designs, low power consumption, high speed response, long life, built-in surge suppression and indicator lights. Pneumatic valve manifold options, including built-in one-touch fittings, prewired electric connections and serial interface simplify installation, maintenance and control. Reliability and long life are proven with life ratings of 50 to 200 million cycles.

Solenoid Valve, High Speed Solenoid Valve, and Valve Manifold, Pneumatic Valve

Solenoid Valves and Valve Manifolds

SMC has engineered many solenoid valve innovations, and our robust designs combine high flow and low power consumption. SMC high speed solenoid valves and valve manifolds offer unsurpassed quality, performance and range. We offer pneumatic valves and valve manifolds for every application with port sizes ranging from M3 to 2". Valves can be mounted on a manifold, on bar stock or can be stacked, with flexible integrated wiring options. We offer very low power consumption, very high flow rates, quick response times and clean aesthetic designs. SMC high speed solenoid valves are used extensively in the semi conductor, automotive, packaging, medical, specialty machine, and machine tool industries. We have a solenoid valve series that will accommodate your most demanding application.

Series: SY, VQ, VQC, VQZ, SV, S0700

Serial Interface Valves, Solenoid Valves, and Manifold

Serial Interface Valves and Manifolds

System integrators and engineers have the freedom needed to design world-class serial interface valve control systems thanks to the SMC family of Serial Interface valves and manifolds. The true power of a serial interface valve system is the amount of flexibility and control it gives you in addition to the significant cost savings. SMC's latest innovations in serial interface valve technology give you the power of decentralized control and the flexibility needed for your serial interface valve design. SMC supports an extremely wide variety of open and closed fieldbus protocols to suit your serial interface valve application including DeviceNet, Profibus DP, EtherNet/IP, PROFINET, EtherCAT and many more.

Series: EX250, EX500, EX260, EX600

High Efficiency Media Valves for Air, Water, Oil, and Steam

Media Valves for Air, Water, Steam, and Oil

Standard design and dimensions make the VX2 media valve series a simple replacement valve. And because of their special construction, SMC's direct operated 2-port solenoid valves have improved durability; approximately double their service life (based on SMC comparisons). Low noise construction and a built-in wave rectifier result in a quiet operating series of valves that is suitable for a wide variety of applications. The VX2 handles various media also: air, water, oil, steam. Additionally, the VX2 series has unique construction which improves OFF response time, even with the higher viscosity fluids such as oil. Improved corrosion resistance and the IP65 rated enclosure allow for use of the VX2 in wet or dusty operating environments.

Series: VX3, VX2, VC

Chemical and Liquid Valves including liquid isolation valve design

Chemical & Liquid Valves

SMC's line of chemical & liquid valves include liquid isolation valves (LVM series), as well as several different lines of high purity valves (LVA, LVC, LVQ, LVR).

Series: LVA, LVC, LVM, LVQ, LVR

Mechanical, Manual, and Air Pilot Valves

Mechanical, Manual and Air Pilot Valves

SMC mechanical valves have been designed to meet general industrial standards and are capable of long, trouble-free life under stringent operating conditions. The simple construction, utilizing corrosion resistant aluminum Die Cast bodies with optional heavy duty actuators and Buna N seal design, ensure positive operation and media control. Available in two,three and four way flow configurations, different body sizes, and the capability of mounting a variety of interchangeable actuator assemblies to meet system requirements.

Series: VHS, VM

Valve Accessories containing Mufflers, Air Exhaust Silencers, and Exhaust Air Cleaners

Valve Accessories

SMC's silencers and exhaust cleaners offer compact design and easy mounting. SMC's silencers exhaust in only one direction preventing scattering of mist and noise. In addition, high strength construction prevents damage to threads from a side impact load. SMC's exhaust cleaners ensure clean plant air and reduction of noise contamination.

Series: AN, AMC, 25**

Email: Pass: Log In Register