Vacuum
Vacuum Generators, Vacuum Suction Cups, Vacuum Sensor Switches,
and Vacuum Regulators from SMC
SMC vacuum products offer comprehensive options for vacuum
applications. Compact, lightweight air vacuum generators are
available in a wide range of sizes and performance ranges.
Vacuum regulator units, vacuum cups, vacuum buffers, vacuum
sensor switches, fittings and vacuum instrumentation solutions
allow the broadest utilization of technology and performance to
meet your design specifications. Most options are modular allowing
you to add only those that are relevant to your application. SMC
vacuum cups are available in many different materials, sizes and
shapes, and include options like stroke buffers to ensure that a
perfect fit is made for each application. The diverse performance
characteristics of SMC vacuum products allow utilization in a wide
array of applications from manufacturing, packaging, assembly, to
material handling. Precision combined with performance and a full
line of accessories offers a comprehensive engineering solution to
meet your specific need.
 |
Generators
SMC Vacuum Generators use compressed air to generate vacuum
using a venturi. Vacuum levels down to -25 inHG (-85kPa) is
obtained from single and multi stage units with suction flow
greater than 7 SCFM (200 l/min.) SMC's air vacuum generators can be
connected via a manifold or used individually. These compact
devices can also be customized to integrate suction filters, vacuum
sensor switches, and supply/release valves onto the generator.
Additionally, SMC's generators can be configured to manage
distribution of vacuum from a external vacuum source.
Series: NZX, NZM, ZH, ZU, ZX, ZR, ZL, ZM
|
 |
Suction Cups
SMC vacuum cups are designed in a range of 19 diameters from 2mm
to 200mm for use in delicate or heavy applications. SMC vacuum cups
are available to fit many unusual shapes and are constructed from a
variety of premium materials such as Silicon, NBR, Urethane,
Fluorine etc. Installation options can be specified on either
spring loaded buffers or threaded stems. Special application cups
are also available such as check valve, porous material, annulus
area etc.
Series: ZP, ZPT, ZPR, ZPX, ZPY
|
 |
Switches
SMC vacuum sensor switches provide a completely integrated,
digital solution designed to monitor vacuum status. Vacuum sensor
and switch outputs are integrated into ultra-compact, lightweight
units. Easy push button calibration eliminates the need for tools.
Available in either easy-to-read LCD with backlit or LED readouts
which display current measured value as well as set points and
output mode information. Vacuum sensor switch outputs are digital
NPN or PNP and analog, with simple programming and multiple
application features such as failure prediction and window
comparator. Vacuum sensor switches can be integrated directly
onto many vacuum generators.
Series: ZSE
|
 |
Vacuum Regulators
SMC vacuum regulator products offer a variety of options
including compact and lightweight design, and front or rear
mounting of the vacuum pressure gauge. These vacuum regulators also
offer standard panel mounting capability, adjustment resolution
within 0.13kPa, and 1/8" to 1/2" threaded connection port sizes
available.
Series: IRV
|