Product Innovations

Research and Development for the Next Generation.

SMC's advanced research and development staff reviews each requirement from every angle in order to provide our customers with products to satisfy their needs in terms of function, quality, cost and delivery.

SMC's tradition of developing products from the customer's standpoint, promotes research into basic technologies for future products, and also produces tailor-made products through adaptation to the requirements of the marketplace.

 


Large Bore, Light Weight Actuator
Large Bore, Light Weight Actuator

The new CS2 series is based on the old CS1 series.  The CS2 utilized die cast aluminum covers resulting is a 55% reduction in weight.  The allowable lateral load of the CS2 remains the same as the CS1 series.  Because the CS2 is dimensionally interchangeable with the CS1, it can drop in to any CS1 application.  The air cushion adjustment is improved for greater adjustability.

The CS2 is available in bore sizes of 125mm, 140mm and 160mm.  The CS2 is available in 31 different standard options so it is a great fit for many applications.  The versatile CS2 is a great value in large bore actuators.

Email Button





Chemical Isolation Valve
Chemical Isolation Valve

The life science valve market is driven by the need for precision, the ability to handle multiple types of contaminants, and the ability to isolate flow paths and understand the importance of dead volume.  Series LVM is a two or three port valve, that meets these requirements.

This specialty valve has an isolation diaphragm that exists across the top of the internal valve chamber.  It hermetically seals the flow path.  The ability to seal this flow path means that it then provides a sterile flow path.  In applications where contamination of the media can simply not happen (chemicals, gases, liquids), the LVM is an ideal solution.

The SMC Quick Reference Guide makes the LVM easy to order.

Click to open.

Find quickly the orifice diameters, pressure rating, voltage, materials, and dead volume.

 

 

lvm-2

Picture1.jpg




Linear Guided Table with Electronic Motion Control
Linear Guided Table with Electronic Motion Control

SMC innovated the integrated work table, linear guide, and actuator nearly 20 years ago with the MXS pneumatic slide table.  Now in the 21st century, the concept has gone electric!  While rod and rodless sliders are common in the electric actuator market, very few manufacturers offer a slide table.  Once again, you can count on SMC to offer the products you need.

The LES is actuated by an electric motor driving a linear ball screw.  The work table offers top and front load mounting surfaces.  Underneath, the linear guide maintains positional accuracy and supports moment loading.  Actuator and system features include:

  • 3 motor and body sizes with 2 or 3 strokes each
  • Reverse-mounted and in-line motor styles to accomodate space constraints
  • Choose step or servo motor (both have encoders) to refine force / speed profiles
  • 2 screw lead options further optimize force / speed curves
  • 5000 mm/s2 max. acceleration and deceleration
  • 400mm/s max. speed
  • Controller requires 24VDC power supply
  • 64 step data points possible for defining motion and force
  • Controller programmed with laptop and software, or pendant





Know Your Flow
Know Your Flow

This instrument is mounted directly inline with your machine or workstation's water supply to provide you with instantaneous flow information.  An impressive set of specifications offers you flexibility in how you observe the flow data, while enhancing your ability to react to changing conditions.

  • 4 flow ranges, from 0.5 to 100 L/min
  • Fluid temperatures from 0 to 90°C
  • Integrated temperature sensor (option)
  • Integrated flow adjustment valve (option)
  • Integrated or remote display (options)
  • PVC piping for enhanced chemical compatibility (option)
  • Display features 2 screens and 3 colors
  • Reports instantaneous, accumulated, peak and bottom flow values
  • Ability to display a name for the installed flow path
  • Imperial or metric display units and port types

U_Temp_Knob

U_PVC

Fully Integrated Digital Flow Switch

The version above includes an integrated display, temperature sensor, and flow adjustment valve.  Choose this arrangement when the installation will be near an operator for setting and observation.

Digital Flow Switch with PVC Piping

Using a liquid other than industrial water or coolant, and you need greater chemical resistance?  The PF3W includes an option with PVC piping for an expanded range of media.  The sensor instrument and wetted parts have limitations, but numerous additional chemical solutions can be monitored.

U_Remote

PF3W3

Remote Sensor

For flow monitoring a longer distance from the technician, choose the remote sensor.  The display on this unit is limited, with more complete data reported to the panel monitor.

Flow Monitor

When paired with the remote sensor shown at the left, remote operation is possible.  This monitor can be mounted in an operation panel and offers full display setting capabilities.


Integrated Display Features:

 

PF3W-Green-DisplayPF3W-Red-Display

Three Colors in Two Displays:

  • Main screen is red or green
  • Sub-screen is white for stylish contrast
  • Additional OUT1 / OUT2 indicators
PF3W_Rotatable_Display

Versatile Display Orientation:

  • Multiple flow directions are viewable
  • Default orientation for flow to right
  • Rotate 90° CW for upward vertical flow
  • Rotate 180° CW for flow to left
  • 315° total degrees of orientation

Remote Sensor and Display Features:

Copy_Switches_Smaller

Your facility may want to monitor multiple flow paths.  For consistent displays and saving time, copy one display setting to up to 10 additional units!

 

  • Standardize the color scheme
  • Match flow mode for sub-screens
  • Set consistent response times


Remote_Indicator In addition to the remote monitor, the sensing unit also has a multi-function LED to indicate status.




XT661 Non-Contact Cyclone Pad
XT661 Non-Contact Cyclone Pad

Working Principle

Air from the supply port is ejected from a nozzle on the cylindrical side to generate a whirlwind flow inside the cylinder which creates a vacuum. Supply air is discharged to the atmosphere from between the suction surface and the work piece. As a result, an air layer is generated between the cyclone pad and the work piece, resulting in the work piece being lifted without contact.

The Cyclone Pad works well with many difficult to hold materials:

  • Materials that are sensitive to surface scars
  • Work pieces with holes
  • Thin work pieces
  • Porous material

 

Some Great Uses for Cyclone Pads

The XT661 can be a non-contact pad so it would not create lift marks in sensitive surface materials. This is very good for lifting materials like liquid crystal glass. XT661 Sensative Surface Material Because the XT661 does not need a vacuum seal to lift, it is perfect for lifting workpieces with holes. XT661 Work Piece With Holes
The XT661 is perfect for lifting or holding very thin materials like copper film. XT661 Lifting Thin Material With the XT661 even porous materials like paper and wood can be held in place. XT661 Hold Porous Materials

SeriesCatalogButton

Email Button





Recirculating Thermo-Chiller
Recirculating Thermo-Chiller

Chillers are products that provide temperature-controlled circulating fluid to control the temperature of heat sources in devices and equipment. As many models incorporate a heat source as well, they are also called circulators. Maintaining a fixed temperature can improve the quality, reliability, and service life of equipment. Also, by utilizing a closed loop cooling system, the cost and environmental impact of running cooling water to drain is avoided.

The HRS Chiller Series offers four nominal cooling capacities (1.2, 1.8, 2.4, and 5 kW) to serve a wide variety of applications. They utilize a refrigeration circuit to achieve temperature stability of +/- 0.18 deg F (0.1 deg C) within an operating range of 41 ~ 104 deg F (5 ~ 40 deg C).

The compact design of the unit as well as the efficient design for shedding waste heat allow them to be placed under workbenches and in close proximity to one another. While designed for years of trouble-free service, the HRS features a robust self-diagnostic program to quickly identify issues. These easy to use units are an outstanding value that can improve many processes via efficient temperature control.

Product Features

  • Air and water cooled models (waste heat removal)
  • Compact (HRS012/018/024: 377 W X 615 H X 500 D, 40 kg; HRS050: 377 W X 976 H X 592 D, 69 kg)
  • Conforms to UL specifications (60 Hz only), also CE marked
  • Environmentally friendly R407C refrigerant
  • Low tank fluid level detection function
  • Power failure auto-restart function
  • Proven performance with a wide range of applications such as lasers, analytical equipment, LCD manufacturing equipment, etc.
  • RS232C, RS485, and contact I/O for remote access and signals
  • Single phase power for simple installation
  • Timer operation function





Automatic Leak Detection System
Automatic Leak Detection System

The ALDS is a block assembly consisting of a PFM711 flow switch, EVS7 ISO solenoid valve, and an aluminum manifold. This block installs in the main pneumatic supply line of any machine. During production, the valve delivers up to 3000 liters/min of instantaneous flow directly to the machine. When ready to operate a leak test, a PLC program shifts the valve to direct air through the flow switch. The leak test program then cycles each of the machine's actuators sequentially. The PLC reads the flow switch at the end of stroke of each actuator. Readings are compared to a baseline value to determine a flow differential, indicating a leak. The magnitude and location of each leak can be written to a maintenance report for prompt repair.





Fan Style Ionizer: Static Elimination for Benchtops and
Enclosures
Fan Style Ionizer: Static Elimination for Benchtops and Enclosures

Accumulated static electricity causes problems in the manufacturing environment.  Plastic wrap, labels or foam packing clings and attracts dust and dirt, causing misapplication or contamination.  Excess static charge damages sensitive electronic components.  Even comfort and safety of personnel can be compromised.  Solve these problems with SMC's latest static eliminating device, the IZF10 fan type ionizer.

The IZF10 achieves a +/-13V ion balance within 1.5 seconds.  A lower noise option is also available, operating at a quiet 34dBA.  Three LED's alert you to the power ON condition, abnormally high voltage, and when the electrodes need cleaning.  At the end of useful life, the electrodes can even be replaced, extending the value of the device.  The small form factor adapts well to enclosure mounting, or select the benchtop mounting bracket for free positioning.





Multiposition Cylinder, Another Great Innovation from
SMC 
Multiposition Cylinder, Another Great Innovation from SMC 

Need an actuator that offers an infinite number of adjustable stroke positions for under $500? Previously, an electric actuator was your only option. Now SMC offers a pneumatic and lower cost alternative in our new MPC Series. The MPC (Multi Position Cylinder) uses a 4~20mA or 0~10VDC input signal to automatically adjust the actuator stroke. Once the MPC reaches the desired position, it is pneumatically locked until the input signal is changed.

How does the MPC do this? The MPC is a Cylinder + Solenoid Valve + Linear Sensor + Controller all in one unit. You need only to supply air and the appropriate input signal. This easy adjustment makes the MPC perfect for on the fly changes to your process.





Compact Vacuum Unit
Compact Vacuum Unit

The ZB Series Compact Vacuum Unit is an All-In-One solution to your vacuum needs.  The unit includes a vacuum ejector, supply valve, release valve, vacuum break flow adjustment needle, suction filter and silencer in a single unit.  The ZB is an energy saving design with reduced air consumption and reaches vacuum pressure set point quicker than previous models.  The ZB can be used as a single unit or mounted to a manifold of up to 12 stations.




 

Email: Pass: Log In Register