Air Management System

Air Management System

Sustainability – Condition Based Maintenance - Digitalization

Air Management System

 
  • Automated Short and Long-term Standby functionality to conserve air
  • Constant compressed Air Pressure, Flow & Temperature measurement
  • Automated data stream for leak detection & air performance analysis
  • Use the integrated OPC UA Server and/or choose Fieldbus Protocol
  • Electronic or Manual pressure setting
  • Standard M12 connections
  • Add additional sensors via IO-Link & Digital Inputs
  • IP65 Ingress protection
  • ISO Quality Air achievable with SMC’s AC-D Modular Air Preparation
  • Reduce wiring with a secure 100m proprietary wireless transmission range
  • Soft Start functionality
  • Mechanically compatible with Safety Vent Valves (Cat 4PLe)
  • 4 size options to suit differing machines covering 0 – 4,000 l/min & ¼” to 1” ports
 

Air Management System


Air Management System


Air Management System


Air Management System Configurations