AFF_DS AM_DS AMD_DS Series - Compressed Air Preparation Filter Stainless Steel Type
Thursday, July 24, 2025
- Improved environmental resistance with the stainless steel exterior
- Flow capacity: 14.5m3/min(ANR)∗ For AFF90DS/AM90DS/AMD90DS
- Pressure drop: 5 kPa or less
- Easier replacement of the element
- Compliant with ISO 8573 Compressed Air Purity Class