IO-Link Compatible Products

IO-Link Compatible Products

SMC has several products with IO-Link connectivity. IO-Link is the first standardized IO technology worldwide (IEC 61131-9) for the communication with sensors and also actuators. The powerful point-to-point communication is based on the long established 3-wire sensor and actuator connection without additional requirements regarding the cable material. So, IO-Link is no fieldbus but the further development of the existing, tried-and-tested connection technology for sensors and actuators.


Sensors & Switches

Fieldbus System

Electric Actuators