Fieldbus Products - EX Series
To download the appropriate instruction manual please click on the desired series. The Add-on Profile and Configuration files for applicable series are also available. All files are in PDF format.
Add-On Profile (AOP) for RSLogix™ 5000 |
---|
Custom Add-On Profile (AOP) for RSLogix™ 5000 are available for EX250, EX260, EX500 products. AOP enable users to easily configure SMC fieldbus products with Logix based PLC. **The latest firmware version of EX260-SEN* requires the user to "Disable Keying" in order to communicate when using the AOP. |
EX260 EtherNet/IP™ Instructional Videos | |||
---|---|---|---|
Hardware setup, setting the IP address, and Ethernet Module set up are covered in these videos. By watching these videos in order, you will be able to set up your valve manifold using similar techniques. | |||
IP Address Setup![]() |
Ethernet Module Setup![]() |
EX600 EtherNet/IP™ Instructional Videos | |||||
---|---|---|---|---|---|
Hardware setup, setting the IP address, and Ethernet Module set up are covered in these videos. By watching these videos in order, you will be able to set up your valve manifold using similar techniques. | |||||
Hardware Setup![]() |
IP Address Setup![]() |
Ethernet Module![]() |
Digital I/O Setup![]() |
Analog I/O Setup![]() |
EX600-W Wireless System Instructional Videos | |||
---|---|---|---|
These instructional videos provide a demonstration of the SMC EX600 Wireless System setup and configuration. Topics covered are the basic hardware, software, IP address, and ethernet module settings. | |||
Hardware & IP Address Setup![]() |
Ethernet Module Setup![]() |
SMC Wireless System | ||
---|---|---|
Model | Manuals | Files |
EX600-WEN/WSV EtherNet/IP™ Wireless System |
Config File | |
EX600-WPN/WSV PROFINET™ Wireless System |
Config File | |
EX600-WEN/WPN/WSV - I/O Config Tool (NFC) I/O Configurator for NFC |
Operation Manual | |
NFC Reader / Writer (SMC Wireless System EX600-W EXW1-NT1) |
Operation Manual | Config File |
IO-Link | ||
---|---|---|
Models | Manuals | Files |
EX260-SIL1-X210 IO-Link Device |
Full Manual | COM2 Config File / COM3 Config File |
EX260-SIL1 IO-Link Device |
Full Manual | Config File / Config Instructions |
EX430-SIL1 |
||
EX600-LAB1/LBB1 IO-Link Master Unit |
Full Manual / Quick Guide |
DeviceNet™ | ||
---|---|---|
Model | Manuals | Files |
EX120/21/22/24-SDN1-X2 | Full Manual | Config File / Old File / Instructions |
EX120/21/22/24-SDN1-X26/X77 | Full Manual | Config File / Old File / Instructions |
EX140-SDN1 | Full Manual | Config File / Old File / Instructions |
EX180-SDN3 | Full Manual / Quick Guide | Config File |
EX180-SDN4 | Full Manual / Quick Guide | Config File |
EX180-SDN5 | Full Manual / Quick Guide | Config File |
EX180-SDN6 | Full Manual / Quick Guide | Config File |
EX260-SDN1 | Full Manual / Quick Guide | Config File |
EX260-SDN2 | Full Manual / Quick Guide | Config File |
EX260-SDN3 | Full Manual / Quick Guide | Config File |
EX260-SDN4 | Full Manual / Quick Guide | Config File |
EX250-SDN1 | Full Manual / Quick Guide | Config File |
EX250-SDN1-X102 | Full Manual / Quick Guide | Config File |
EX600-SDN1A | Full Manual / Quick Guide | Config File |
EX600-SDN2A | Full Manual / Quick Guide | Config File |
EX500-GDN1 | Full Manual / Quick Guide | Config File / Old File / Instructions |
EX510-GDN1 | Full Manual / Quick Guide | Config File / Old File / Instructions |
PROFINET | ||
---|---|---|
Model | Manuals | Files |
EX260-SPN1/2/3/4 | Full Manual / Quick Guide | Config File |
EX245-SPN1A/2A/3A | Full Manual | Config File |
EX245-SPN1 | Full Manual | Config File |
IO-Link Device Tool Target SI unit : EX245-SPN2A/EX245-SPN3A Protcol : PROFINET compatible |
Full Manual | Config File |
IO-Link Device Tool Target SI unit : EX245-SPN1A Protcol : PROFINET compatible |
Full Manual | Config File |
EX245-SPR1-X171 | Full Manual | Config File |
EX500-GPN2 | Full Manual / Quick Guide | Config File |
EX600-SPN1/2 | Full Manual / Quick Guide | Config File |
EX600-SPN1A-X34 | Full Manual / Quick Guide | Config File |
IO-Link Device Config Tool |
||
EX600-SPN3/4 |
||
EX600-WPN/WSV Wireless System PROFINET compatible |
Full Manual | |
EX600-WEN/WPN/WSV I/O Configurator for NFC |
Full Manual | |
EX600-WEN/SV I/O Configurator for NFC |
Full Manual | |
EX600-WEN/WPN/WSV I/O Configurator for NFC |
Full Manual | |
EX600-WPN/WSV I/O Configurator for NFC |
Full Manual | |
EX600-W/EXW1 I/O Configurator for NFC (SMC Wireless System EX600-W/EXW1) Ver. 2.9.0 |
Full Manual |
PROFIBUS-DP | ||
---|---|---|
Model | Manuals | Files |
EX260-SPR1/2 | Full Manual / Quick Guide | Config File |
EX260-SPR3/4 | Full Manual / Quick Guide | Config File |
EX260-SPR5/6 | Full Manual / Quick Guide | Config File |
EX260-SPR7/8 | Full Manual / Quick Guide | Config File |
EX250-SPR1 | Full Manual / Quick Guide | Hardware Config / Software Config |
EX600-SPR1A | Full Manual / Quick Guide | Config File |
EX600-SPR2A | Full Manual / Quick Guide | Config File |
EX500-GPR1A | Full Manual / Quick Guide | Config File |
EX510-GPR1 | Full Manual / Quick Guide | Config File |
PROFIsafe | ||
---|---|---|
Model | Manuals | Files |
EX245-FPS1/2/3 | Full Manual / Quick Guide | Config File |
EX260-FPS1 | Full Manual | Config File |
EtherCAT | ||
---|---|---|
Model | Manuals | Files |
EX260-SEC1/2/3/4 | Full Manual / Quick Guide | v1.2 Config File / All EX260 Config Files |
EX600-SEC1/2 | Full Manual / Quick Guide | Config File / Old File / Instructions |
CC-Link | ||
---|---|---|
Model | Manuals & Configuration Files | CC-Link Compatible Version |
EX120/21/22/24D/24U/26D-SMJ1 | Full Manual / Config File | 1.10 |
EX140-SMJ1 | Full Manual | 1.10 |
EX180-SMJ3/5 | Full Manual / Quick Guide / Config File | 1.10 |
EX260-SMJ1/2 | Full Manual / Quick Guide / Config File | 1.10 |
EX260-SMJ3/4 | Full Manual / Quick Guide / Config File | 1.10 |
EX250-SMJ2 | Full Manual / Quick Guide / Config File | 1.10 |
EX600-SMJ1/2 | Full Manual / Quick Guide | 1.10 / 2.00 |
EX600-SCF1/GILB-X60 | Full Manual / Config File | CC-Link IE Compatible |
EXW1-BMJ EXW1-RD# EX600-WSV |
Full Manual / Config File | Wireless System CC-Link Compatible Compatible version:1.10 / 2.00 |
EX510-GMJ1 | Full Manual / Quick Guide | 1.10 |
POWERLINK | ||
---|---|---|
Model | Manuals | Files |
EX260-SPL1 | Full Manual / Quick Guide | Config File |
EX260-SPL3 | Full Manual / Quick Guide | Config File |
EX600-SPL1-X26 | Full Manual | Config File |
ControlNet | ||
---|---|---|
Model | Manuals | Files |
EX250-SCN1 | Full Manual | Config File / Add-on Profile |
CANopen | ||
---|---|---|
Model | Manuals | Files |
EX250-SCA1A | Full Manual / Quick Guide | Config File / Old File |
CompoNet™ | ||
---|---|---|
Model | Manuals | Files |
EX12*-SCM* | Full Manual | Config File |
AS-Interface (AS-i) | |
---|---|
Model | Manuals |
EX250-SAS* | Full Manual / Quick Guide |
CompoBus/S | |
---|---|
Model | Manuals |
EX12*-SCS1/2 | Full Manual |
EX140-SCS1/2 | Full Manual |
S-LINK | |
---|---|
Model | Manuals |
EX12*-SSL1/2 | Full Manual |
EX140-SSL1/2 | Full Manual |
I/O unit for EX600 | |
---|---|
Model | Manuals |
EX600-D** Digital Unit |
Full Manual / Quick Guide |
EX600-A** Analog Unit |
Full Manual / Quick Guide |
I/O unit for EX500 | |
---|---|
Model | Manuals |
EX500-DXPA Digital Unit |
Quick Guide |
EX500-S103 SI Unit |
Quick Guide |
Vacuum Products | ||
---|---|---|
Model | Manuals | Files |
EX260-VPN1 SI Unit for Vacuum Manifold (ZKJ) | Full Manual | Config File |
Accessories & Assembly Guides | |
---|---|
Model | Manuals |
EX600-HT1A | Full Manual |
EX250-IE1/2/3 | Full Manual |
EX9-OET/OEP/PE1 | Full Manual / Quick Guide |
PCA-10755** Push-in Type | Assembly Instruction |
PCA-1446553 | Assembly Instruction |
PCA-15576**, PCA15577** Spring-cage Connection | Assembly Instruction |