Fieldbus Products - EX Series

To download the appropriate instruction manual please click on the desired series. The Add-on Profile and Configuration files for applicable series are also available. All files are in PDF format.


Add-On Profile (AOP) for RSLogix™ 5000

Custom Add-On Profile (AOP) for RSLogix™ 5000 are available for EX250, EX260, EX500 products. AOP enable users to easily configure SMC fieldbus products with Logix based PLC.

**The latest firmware version of EX260-SEN* requires the user to "Disable Keying" in order to communicate when using the AOP.

EX260 EtherNet/IP™ Instructional Videos
Hardware setup, setting the IP address, and Ethernet Module set up are covered in these videos. By watching these videos in order, you will be able to set up your valve manifold using similar techniques.

Hardware Setup

IP Address Setup Ethernet Module Setup

 

EX600 EtherNet/IP™ Instructional Videos
Hardware setup, setting the IP address, and Ethernet Module set up are covered in these videos. By watching these videos in order, you will be able to set up your valve manifold using similar techniques.
Hardware Setup IP Address Setup Ethernet Module Digital I/O Setup Analog I/O Setup

 

EX600-W Wireless System Instructional Videos
These instructional videos provide a demonstration of the SMC EX600 Wireless System setup and configuration. Topics covered are the basic hardware, software, IP address, and ethernet module settings.
Hardware & IP Address Setup
Ethernet Module Setup

 

SMC Wireless System
Model Manuals Files

EX600-WEN/WSV EtherNet/IP™

Wireless System
EtherNet/IP™ Compatible

Operation Manual / Quick Guide Config File

EX600-WPN/WSV PROFINET™

Wireless System
PROFINET compatible

Operation Manual Config File

EX600-WEN/WPN/WSV - I/O Config Tool (NFC)

I/O Configurator for NFC
(SMC Wireless System EX600-WEN/PN/SV) Ver. 2.60

Operation Manual I/O Config Tool v2.60

IO-Link
Models Manuals Files

EX260-SIL1-X210
EX260-SIL1-X207
EX260-SIL3-X207

IO-Link Device

Full Manual  COM2 Config File / COM3 Config File

EX260-SIL1

IO-Link Device

Full Manual  Config File / Config Instructions

EX600-LAB1/LBB1

IO-Link Master Unit

Full Manual   
PROFINET
Model Manuals Files
EX260-SPN1/2/3/4 Full Manual / Quick Guide Config File
EX245-SPN1A/2A/3A Full Manual Config File
EX245-SPN1 Full Manual Config File
EX245-SPR1-X171 Full Manual Config File
EX500-GPN2 Full Manual / Quick Guide Config File
EX600-SPN1/2 Full Manual / Quick Guide Config File
EX600-SPN1A/2A/3A Full Manual   
EX600-SPN1A-X34   Config File

EX600-WPN/WSV

Wireless System PROFINET compatible

Full Manual 

Config File

EX600-WEN/WPN/WSV

I/O Configurator for NFC
(SMC Wireless System EX600-WEN/PN/SV) Ver. 2.60

Full Manual 

Config File

EX600-WEN/WPN/WSV

I/O Configurator for NFC
(SMC Wireless System EX600-WEN/PN/SV) Ver. 2.20

Full Manual 

Config File

EX600-WPN/WSV

I/O Configurator for NFC
(SMC Wireless System EX600-WPN/SV) Ver. 2.10

Full Manual 

Config File

EtherCAT
Model Manuals Files
EX260-SEC1/2/3/4 Full Manual / Quick Guide v1.2 Config File / All EX260 Config Files
EX600-SEC1/2 Full Manual / Quick Guide Config File / Old File / Instructions
CC-Link
Model Manuals & Configuration Files CC-Link Compatible Version
EX120/21/22/24D/24U/26D-SMJ1 Full Manual 1.10
EX140-SMJ1 Full Manual 1.10
EX180-SMJ3/5 Full Manual / Quick Guide / Config File 1.10
EX260-SMJ1/2 Full Manual / Quick Guide / Config File 1.10
EX260-SMJ3/4 Full Manual / Quick Guide / Config File 1.10
EX250-SMJ2 Full Manual / Quick Guide / Config File 1.10
EX600-SMJ1/2 Full Manual / Quick Guide 1.10 / 2.00
EX600-SCF1/GILB-X60 Full Manual / Config File CC-Link IE Compatible
EX510-GMJ1 Full Manual / Quick Guide 1.10
POWERLINK
Model Manuals Files
EX260-SPL1 Full Manual / Quick Guide Config File
EX260-SPL3 Full Manual / Quick Guide Config File
EX600-SPL1-X26 Full Manual Config File
ControlNet
Model Manuals Files
EX250-SCN1 Full Manual Config File / Add-on Profile
CANopen
Model Manuals Files
EX250-SCA1A Full Manual / Quick Guide Config File / Old File
CompoNet™
Model Manuals Files
EX12*-SCM* Full Manual Config File
AS-Interface (AS-i)
Model Manuals
EX250-SAS* Full Manual / Quick Guide
CompoBus/S
Model Manuals
EX12*-SCS1/2 Full Manual
EX140-SCS1/2 Full Manual
S-LINK
Model Manuals
EX12*-SSL1/2 Full Manual
EX140-SSL1/2 Full Manual
I/O unit for EX600
Model Manuals

EX600-D**

Digital Unit

Full Manual / Quick Guide

EX600-A**

Analog Unit

Full Manual / Quick Guide
I/O unit for EX500
Model Manuals

EX500-DXPA

Digital Unit

Quick Guide

EX500-S103

SI Unit

Quick Guide
Accessories & Assembly Guides
Model Manuals
EX600-HT1A Full Manual
EX250-IE1/2/3 Full Manual
EX9-OET/OEP/PE1 Full Manual / Quick Guide
PCA-10755** Push-in Type Assembly Instruction
PCA-1446553  Assembly Instruction
PCA-15576**, PCA15577** Spring-cage Connection Assembly Instruction

 

GET ADOBE READER

Adobe Reader is required to view PDF files.