Question: What is the differences between standard and water resistant switches?
Answer:
Both D-M9 * and D-M9 * A * have a protection rating of IP67.
The following points are different between D-M9 * and D-M9 * A.
- Material of sealing resin (D-M9 *: Polyester, D-M9 * A: Epoxy resin)
- Material of mounting screws (D-M9 *: Steel, D-M9 * A: Stainless steel)
- Case length (D-M9 *: 22.8mm, D-M9 * A: 24mm)
Last Update: 5/19/2020
Keyword: auto switch, auto switches, water, water resistant, IP67