The IBV Air Saving Impact Blow Valve provides increased impact force and instantaneous air blow, while reducing CO2 emissions, air consumption, and operation time by up to 97%. This is achieved by using a unique design that creates a higher peak pressure, which is then released in a short burst of air. This creates a much more powerful impact than traditional blow valves, which use a continuous stream of air. Applications include cleaning and drying parts, dust and debris removal, cooling surfaces and product sorting.