ACG/ARG/AWG Series - Regulator with Built-in Pressure Gauge Filter Regulator with Built-in Pressure Gauge
Monday, February 17, 2020
- Improved visibility by mounting the pressure gauge on the top of the knob
- Transparent bowl guard
- Improved environmental durability due to 2-layer construction (Body size 30 or more)
- Better visibility: 360º
- Light weight: Approx. 12% reduction
- Space saving
- Labor saving
- Installation height: Approx. 30 mm reduction
- No need to machine a hole for the pressure gauge
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products