AFF Series - Main Line Filter

  • Compressed Air Purity Class: ISO 8573
  • Increase in an air flow capacity due to lower pressure drop contributing to energy saving
  • Flow capacity: 14.5 m3/min (ANR) 
  • Increased by up to 20% compared with the current model
  • Pressure drop: 5 kPa or less
  • Lightweight: Max. 52% lighter (10.5kg→5.0kg)
  • Light body weight to thinner stainless steel bowl
  • Space-saving design, Labor-saving in piping!
  • The AFF series main line filter removes both water droplets and solid particles
  • A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced
  • Easier replacement of the element
  • Stopper function prevents the bowl from falling