AFF/AM/AMD Series - Modular Connection Type Compressed Air Preparation Filter
Monday, August 03, 2020
- Compressed Air Purity Class: ISO 8573
- Weight reduced by 50%
- AFF/AMm20: 0.19 kg (Existing model: 0.38 kg)
- Face-to-face and depth dimensions reduced by 30%
- Increased air flow capacity due to lower pressure drop which contributes to energy saving Capacity line: 50% increase
- Transparent bowl guard (Double layer design)
- No tools are required.
- Easier replacement of the element
- An end cap with slits is used for the element.
New Products
LEG Series - Battery-less Absolute Encoder Type Electric Actuator High Performance High Rigidity Guide Rod Type
Tuesday, May 17, 2022
ZNC Series - Bernoulli Gripper ø30, ø40, ø60, ø80
Thursday, May 12, 2022
JSB Series - Angle Seat Valve-Air Operated Type (P.G. Information)
Thursday, May 12, 2022
JSXF/JSXFA Series - Pulse Valve Valve for Dust Collector
Wednesday, May 04, 2022
ZP3C Series - Vacuum Pad Flat Type with Ribs/Bellows Type ø40, ø50
Monday, April 18, 2022
All New Products