AFF/AM/AMD30 Series - Line Filter Mist Separator Micro Mist Separator

  • Compressed Air Purity Class: ISO8573
  • Face-to-face and depth dimensions reduced by 30%
  • Weight reduced by 30% AFF/AM□30: 0.39 kg (Existing model: 0.55 kg)
  • Flow capacity increased by 50%
  • Pressure drop: 10 kPa or less
  • No tools are required. Easier replacement of the element
  • Transparent bowl guard (Double layer design)
  • An end cap with slits is used for the element.