AFF/AM/AMD/AMK Series - Modular Connection Type Compressed Air Preparation Filter/Activated Carbon Filter
Wednesday, December 30, 2020
- The AMK series activated carbon filter has been added. [New]
- Removes odor in the compressed air
- Compressed air purity class: ISO 8573
- Weight reduced by 50% AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
- Face-to-face and depth dimensions reduced by 30%
- The increased air flow capacity due to a reduced pressure drop contributes to energy saving.
- Flow capacity: 50% increase
- Pressure drop: Max. 50% reduction
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products