AS-FM/FC Series and AS-FSM/FSC Series - Speed Controller with One-touch Fittings
Monday, August 03, 2020
- Finer adjustment and greater accuracy of actuator speed is available within specified control range.
- 1 to 50 mm/s: AS-FM Series
- 50 to 150 mm/s: AS-FC Series
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products