AS-FS Series - Speed Controller with Indicator Inline Type

  • “Made to Order”section has been added.[New]
  • Numerical indication of knob rotation for flow rate reduces flow setting time and setting errors
  • Flow rate can be controlled numerically with the indicator window
  • 4 indicator window directions available
  • Larger Push-lock type knob
  • Improved reproducibility of flow rate
  • Electroless nickel plating type is standard
  • Stainless steel type is standardized