AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
- Height: Max. 5.4 mm shorter
- Flow rate can be controlled numerically with the indicator window.
- Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
- Reduces work-hours and setting mistakes
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products