ASB-D Series - Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting
Tuesday, December 14, 2021
- Improved environmental resistance with the all metal exterior
- Flow adjustable by a flat head screwdriver. Prevents accidental manual operation.
- Adjustment needle lock nut feature as standard. Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
- Helps improve safety in your machinery
- More compact: Height reduced by 28% (For G thread, face seal)
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products