ASB Series - Metal Speed Controller with One-touch Fitting
Monday, January 11, 2021
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability
- More space beneath the tube. Easier installation/removal of the tube
- Lightweight: Approx. 28% reduction (54g → 39g)
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products