ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
- Improved environmental resistance with the all stainless steel exterior
- Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
- Max. operating temperature: 150℃
- NSF H1 grease
- Connection thread: Supports M5, R, and G
- Material: Stainless steel 316 (Body A), FKM (Seal material) * Stainless steel 304 is used as the material for parts other than body A.
- Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
New Products
CQS-XB24 - Longer Life Cylinder
Friday, March 31, 2023
CJ2-XB24 - Longer Life Cylinder
Friday, March 31, 2023
JAS-SML/SCL Series - Compact Type Speed Controller with Indicator
Friday, March 31, 2023
JSY3000-S Series - Plug-in Bottom Ported Manifold with Stainless Steel Plate
Friday, March 31, 2023
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
All New Products