CJP Series - Pin Cylinder: Single Acting, Spring Return
Monday, August 30, 2021
- A short-stroke miniature cylinder with a shorter overall length
- Rod end cap can now be ordered with the cylinder.
- One-touch fitting can be connected. (Panel mount type)
- Applicable for the change of the rod end shape (-XA□) (Simple specials)
- 16 mm bore size is now available. (Existing product: 15 mm)
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products