CKZ3N-X2742A/X2568 Series - NAAMS Standards Compliant Power Clamp Cylinder

NAAMS Standards Compliant Power Clamp Cylinder

  • Aluminum body with greatly reduced weight by up to 38%
  • Suitable for robot material handling
  • Simple switch adjustment greatly reduces work hours
  • Switch can be adjusted easily when changing the arm opening angle.
  • High clamping force 4000 N
  • Optional metal switch cassette cover protects switch cassette from unexpected impact
  • Model with a manually operated handle is available.

More Information

New Products

EX600-W Series - Wireless System


HECR Series - Peltier-type Chiller


IZT40/41/42 Series - Separate Controller Bar Type Ionizer


RSQ Series - Stopper Cylinder


PFMB Series - 2 Color Display Digital Flow Switch


All New Products