CKZ5N Series - NAAMS Standards Compliant Power Clamp Cylinder
Tuesday, September 06, 2022
- A new structure has achieved downsizing.
- Overall length reduced by 49 mm max.
- Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3N in terms of installation)
- Weight reduced by up to 27%
- Aluminum body with greatly reduced weight
- High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
- Manual lock release operability has been improved.
- Spatter-proof construction
- Fully enclosed structure by means of an aluminum body
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products