CRB Series - Rotary Actuators/Vane Type Size:10, 15, 20, 30, 40
Thursday, December 06, 2018
- Features a compact body with a built-in angle adjuster unit and auto switch unit (Size: 20, 30, 40)
- Overall length 44% shorter,Weight 48% lighter
- Durability: 5 times stronger(Compared with CRB2 minimum rotation time 0.5 s/90° Excluding size 40)
- Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
- Easy-to-adjust start and end position with the angle adjustment bolts (adjustment as standard).
- Rotating angle can be easily checked using the chamfered position of the shaft. (Only for CDRB with auto switch)
- Each of the units below for the CRB2 series can be mounted to the new CRB series.
New Products
VMG11-X54 Series - Gun with Flow Rate Adjustment Function
Monday, December 02, 2019
HRS-R Series - Circulating Fluid Temperature Controller Thermo-chiller Environmentally Resistant Type
Monday, December 02, 2019
MWP Series - Air Press Cylinder
Monday, November 25, 2019
MWB-X3030 Series - Cylinder with Lock With Lock Status Indication
Tuesday, November 12, 2019
Plug-in For SY3000 Blanking Plate with Output
Tuesday, November 12, 2019
All New Products