CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
- Bore size ø320 has been added to the standard type (single rod and double rod). [New]
- A long stroke type (ø180 to ø320) has been added. [New]
- Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
- High rigidity (Allowable lateral load: Max. 900 N)
- Improved ease of piping: Centralized piping ports in the axial direction increase piping flexibility. (Axial centralized piping type)
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products