CXSJ Series - With Stable Lubrication Function (Lube-retainer) Dual Rod Cylinder/Compact Type
Thursday, December 12, 2019
- Applicable to operation in micro-powder (10 to 100 μm) / general environments
- 4 times the durability of the standard model in micro-powder environments
- As Lube-retainers are mounted in two locations, grease film is formed on the piston rod surface, improving durability
- This construction allows for the prevention of the entry of dust and foreign matter.
- The number of operating cycles can be improved even in general environments.
New Products
LEG Series - Battery-less Absolute Encoder Type Electric Actuator High Performance High Rigidity Guide Rod Type
Tuesday, May 17, 2022
ZNC Series - Bernoulli Gripper ø30, ø40, ø60, ø80
Thursday, May 12, 2022
JSB Series - Angle Seat Valve-Air Operated Type (P.G. Information)
Thursday, May 12, 2022
JSXF/JSXFA Series - Pulse Valve Valve for Dust Collector
Wednesday, May 04, 2022
ZP3C Series - Vacuum Pad Flat Type with Ribs/Bellows Type ø40, ø50
Monday, April 18, 2022
All New Products