DAS Series - Deceleration Controller

  • 2-speed control reduces cycle time
    Allows for the impact relaxation of the stroke end
     Allows for the 2-speed control of cylinders
    The deceleration position (cushion timing) and 2nd speed (cushion intensity) can be adjusted.
  • Possible to control flow rate values using an adjustment handle with graduations
  • Space saving
     Maximum 76% reduction of occupying space (196cm3 ← 811cm3)