DXT1215 Series - High Speed Pilot Operated Solenoid Valve
Tuesday, May 31, 2022
- High speed ON: 2.5 ms, OFF: 3 ms
- Large flow rate: 330L/min(ANR) When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
- Enclosure: IP67
- Power saving: 1.5 W (With power-saving circuit)
- Select from 3 or 5 port. 3-port type: Made to order (-X1)
- Compact Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products