EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
- Easy to set up, just like air equipment!
- Two position stop with no programming required
- Three position stop with no programming required
- Cycle time can be set in all operating modes.
- Downsized with Integrated Controller, Wiring saving, Labor saving
- Programless · Reduced adjustment time
- Annual CO2emissions reduced by up to 60% through motor control optimization 5.8 ← 14.1 [kg-CO2e/year]
- With internal battery-less absolute encoder
- Restart from the last stop position is possible after recovery of the power supply.
- Reduced maintenance (No need to manage or replace batteries)
New Products
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
DAS Series - Deceleration Controller
Monday, February 27, 2023
All New Products