HECR Series - Peltier-type Chiller

  • The water-cooled type has been added. (800 W, 1.2 kW) [New]
  • High spec efficiency: Mountable in a 19-inch rack
  • Space can be saved by mounting multiple pieces of equipment together in a single rack.
  • Temperature stability: ±0.01°C to 0.03°C
  • Set temperature range: 10°C to 60°C
  • Cooling capacity: 200W, 400W, 510W, 800W, 1kW, 1.2kW
  • Power consumption: 200W, 300W, 400W