HRR Series - Circulating Fluid Temperature Controller Thermo-chiller Rack Mount Type
Monday, September 28, 2020
- A 5.1 kW (60 Hz) cooling capacity option has been added. [New]
- Operable without the need to remove the unit from the rack
- Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
- Space saving: Multiple chillers can be mounted to a 19-inch rack.
- Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
- Temperature stability: ±0.1
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products