HRR Series - Circulating Fluid Temperature Controller Thermo-chiller/Rack Mount Type
Friday, July 24, 2020
- A 1.1 kW (60 Hz) cooling capacity option and an inverter specification mechanical sealless pump option have been added. [New]
- Operable without the need to remove the unit from the rack
- Front access: Simple to control, service, and maintain with all filters and drainage accessible via the front panel
- Space saving: Multiple chillers can be mounted to a 19-inch rack.
- Cooling capacity: 1.1/1.2/1.8/2.4/3.0 kW (60 Hz)
- Temperature stability: ±0.1℃
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products