HRS-R Series - Circulating Fluid Temperature Controller Thermo-chiller Environmentally Resistant Type

  • The cooling capacity 5000 W (60 Hz) type has been newly added. [New]
  • Resistant to dusty or water splashing environment
  • Protection of the electrical unit: IP54
  • Metal panel
  • Entire exterior surface is metal.
  • Stainless steel panel can be selected as an option
  • Large capacity tank (12 L)
  • Ambient temperature: 5 to 45°C