HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
- Supports low temperatures of up to −10°C
- Compact: Equivalent in size to the HRS040
- Cooling capacity: 1 kW (At −10°C)
- Temperature stability: ±0.1°C
- Set temperature range: −10°C to 40°C
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products