IDFB Series - Refrigerated Air Dryer For Use in North, Central and South America
Monday, July 23, 2018
- Applicable for the high-temperature environments
- Ambient temperature : Max. 113°F (45°C)
- Inlet air temperature : Max. 149°F (65°C)
- Increased air flow capacity
- Power supply voltage: Single-phase 230 VAC (60 Hz)
New Products
LECSB-T/LECSC-T Series - AC Servo Motor Driver
Thursday, December 12, 2019
CXSJ Series - With Stable Lubrication Function (Lube-retainer) Dual Rod Cylinder/Compact Type
Thursday, December 12, 2019
CDQ2B-X3166 Series - Compact Cylinder/Double Force Type
Thursday, December 12, 2019
MGPM-X3159 Series - Compact Guide Cylinder/Rectangular Piston Type
Thursday, December 12, 2019
VMG11-X54 Series - Gun with Flow Rate Adjustment Function
Monday, December 02, 2019
All New Products