INR-244-831 - Peltier-Type Chiller Thermo-con/Compact Type, Air-cooled
Thursday, March 11, 2021
- Compact, Space saving
- Refrigerant-free
- Low-noise design: 45 dBA (When selecting an option)
- Temperature stability: ±0.01 to 0.03°C
- Temperature stability: ±0.01 to 0.03°C
- Set temperature range: 10°C to 60°C
- Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free)
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products