IZT40/41/42/43 Series - Separate Controller Ionizer Bar Type/Nozzle Type
Friday, July 24, 2020
- Nozzle type/IZT43 Series added. [New]
- The controller and high-voltage power supply module can be mounted separately.
- Space saving: Height 37 mm x Width 30 mm (Bar type) Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
- One controller can control a maximum of 4 ionizers.
- Potential amplitude: 25 V or less
- Rapid neutralization of static electricity: Max. speed of 0.1 s
- 3 types of emitter cartridges
- High speed static neutralization cartridge
- Energy saving static neutralization cartridge
- Energy saving high-efficiency cartridge
- Static neutralization is possible even when air is not being supplied.
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products