JAS-S Series - Compact Type Speed Controller with Indicator

  • Height: Max. 20.8 mm shorter
  • Flow rate can be controlled numerically with the indicator window.
    Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
    Reduces work-hours and setting mistakes
  • Mounting stud is available on the left side or the right side.