JAS Series - Push-lock Type Speed Controller with One-touch Fitting Compact Type

  • Height 12.7mm, Height: 9.7mm shorter (43.3% reduction)
  • Possible to adjust flow rate even in a narrow space
  • Easily mounted using a hexagon wrench
  • Minimum operating pressure: 0.05 MPa
  • Easy to use Push-lock type
  • Easier and consistent flow setting