JASV Series - Compact Type Speed Exhaust Controller with One-touch Fitting
Tuesday, September 08, 2020
- Quick exhaust valve and metering valve are integrated.
- Compact type
- Height: 12.7 mm (49% reduction)
- Better visibility & environmental resistance
- Effective in preventing condensation
- Applicable for high-speed cylinder actuation
- Push-lock type
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products