JMHZ2 Series - Compact Type Parallel Style Air Gripper
Thursday, June 17, 2021
- A single acting type has been added. [New]
- Made-to-order options have been added: [New]
- With positioning pins on the lateral mounting surface, Lateral auto switch mounting
- Downsizing is possible without changes to the gripping point range. (ø20→ø16)
- Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
- Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
- Weight: Max. 180 g lighter (420 g→240 g)
- High rigidity and precision are achieved by integrating the guide and finger.
New Products
CQS-XB24 - Longer Life Cylinder
Friday, March 31, 2023
CJ2-XB24 - Longer Life Cylinder
Friday, March 31, 2023
JAS-SML/SCL Series - Compact Type Speed Controller with Indicator
Friday, March 31, 2023
JSY3000-S Series - Plug-in Bottom Ported Manifold with Stainless Steel Plate
Friday, March 31, 2023
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
All New Products