JMHZ2 Series - Compact Type Parallel Style Air Gripper
Thursday, September 05, 2019
- Although downsized, gripping point is maintained. (ø20→ø16)
- Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
- Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
- Weight: Max. 180 g lighter (420 g→240 g)
- High rigidity and precision are achieved by integrating the guide and finger in one piece.
- With high-precision linear guide Repeatability: ±0.01 mm
- Linear guide of the higher rigidity and precision is used.
- Higher rigidity
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products