JSB Series - Angle Seat Valve-Air Operated Type (P.G. Information)
Thursday, May 12, 2022
- Large flow rate Cv factor: 28
- Compact Height: 166 mm
- Long service life: 5 million cycles (Water/Air)
- Body material: Stainless steel 316L equivalent
- Steam/Water/Air (All in one)
- Fluid temperature: 183°C or less (Steam) 99°C or less (Water/Air)
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products