JSX Series - Direct Operated 2-Port Solenoid Valve
Tuesday, August 25, 2020
- Energy saving
- Coil force: 10% increase (Compared with the existing model)
- Power consumption: 14% reduction (Compared with the existing model)
- Space saving
- Compact Valve volume 25% reduction (Compared with the existing model)
- Lightweight 30% reduction (Compared with the existing model)
- Environmental resistance
- Stainless steel body Available as standard
- IP67 Enclosure (IP65 for models with a DIN connector)
New Products
HRLE Series - Thermo-chiller Compact Dual/Basic Type for Lasers
Wednesday, July 06, 2022
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
All New Products