JSX Series - Direct Operated/Pilot Operated 2-Port Solenoid Valve
Thursday, August 19, 2021
- Improved environmental resistance due to the stainless steel coil cover [IP67 enclosure]
- Body material: Stainless steel, Brass/Bronze, Aluminum
- Environmental resistance: IP67 enclosure (IP65 for models with a DIN terminal)
- Space saving
- Compact: Valve volume reduced by 25% (Compared with the existing model)
- Lightweight: Weight reduced by 30% (Compared with the existing model)
- Energy saving
- Coil force: 10% increase (Compared with the existing model)
- Power consumption: 14% reduction (Compared with the existing model)
- 360° lead wire insertion and removal is possible.
- Can be connected to modular type F.R.L. units (JSXM)
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products