JSXF/JSXFA Series - Pulse Valve Valve for Dust Collector
Wednesday, May 04, 2022
- A solenoid valve type (JSXF Series) has been added.[New]
- 3/4 (20A), 1 1/2 (40A), and 2 (50A) port sizes have been added to the immersion type.
- Life: 10 million cycles or more/10 times or more
- High peak pressure and low air consumption
- Peak pressure: 15% increase, Air consumption: 35% reduction
- Fluid temperature: −40 to 60°C
- Can be used in a wide range of temperatures
New Products
CQS-XB24 - Longer Life Cylinder
Friday, March 31, 2023
CJ2-XB24 - Longer Life Cylinder
Friday, March 31, 2023
JAS-SML/SCL Series - Compact Type Speed Controller with Indicator
Friday, March 31, 2023
JSY3000-S Series - Plug-in Bottom Ported Manifold with Stainless Steel Plate
Friday, March 31, 2023
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
All New Products